Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Catch plate
Form
A
Version 1
with oblong holes
Main material
steel
Surface finish body
galvanised
H=Height
43,7
L=Length
69,9
A1
76,2
A2
82,6
A3
165,1
B
15
Form definition
3-Loch
H1
15,9
H2
6,5
L1
266,7
Manufacturer Item number
DZ63460-4
RoHS
true

Description

Werkstoff
Montagewinkel Stahl.
Ausführung
Montagewinkel verzinkt.
Bestellhinweis
Verkauf paarweise.
Hinweis
Als Option zur Bodenmontage oder Seitenmontage.
Zubehör
21334-20 Steel telescopic slides for side mounting, partial extension, load capacity up to 50 kg.

21334-45 Steel telescopic slides for side mounting, partial extension, load capacity up to 65 kg.

21334-70 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.

21334-75 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.

21334-65 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.

21334-55 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.

21334-60 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.

21335-10 Steel telescopic slides for side mounting, full extension, load capacity up to 124 kg.

21335-20 Steel telescopic slides for side mounting, over extension, load capacity up to 160 kg.

21334-90 Steel telescopic slides for side mounting, over extension, load capacity up to 82 kg.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought