Transporting motorcycles in a fixed way
   
The norelem ACADEMY once again supported a project at the technical college in Munich. The students developed a lightweight fixation system with which a variable number of motorbikes can be secured to standard trailers.
The technicians used numerous standardised components from norelem, including indexing plungers, with the help of which the cross struts or rails of the frame can be adjusted to the width of the trailer (1.4 m to 2.1 m). Spacer rings compensate for thread depths. The device is simply clamped onto the trailer without screws and using the corner elements. The lightweight fixation system is quick to assemble and disassemble, as the individual segments are connected to each other using plug-in connections and hooks and can be released again using mushroom knobs.