Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mushroom Knob
Version 1
polished
Body material
duroplast
Component material
steel
Body colour
black
Component colour
blue-passivated
D1=Outside diameter
33
D=Thread
M08
D2
18
H
29
T
12

Description

Material
Thermoset PF 31.
Steel or stainless steel.
Version
Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought