Online: Versandkostenfreie Standardlieferung innerhalb Deutschlands ab 100€ (ausgenommen Express-Sendungen und Speditionswaren)
EN
Choose your language
3 Hits

Description

Material
Body polyamide.
Non-slip inserts polyurethane.
Version
Body black.
Note
There should be no load on the feet when adjusting.
The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.

The lamellar form of the nut can be closed or interrupted.

Forms A and B: from 60 mm with fitted threaded shell.
Application
The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Particularly suitable for preventing sliding on smooth floors.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.

Other customers also bought