Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material
Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version
Steel galvanised.
Note
The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.

Other customers also bought