{"product":{"productId":"agid.30622","price":1.47,"name":"Rubber buffers, steel type KRA spherical with external thread"},"currency":"EUR"}
Material
Metal parts, steel grade 5.6.
Elastomer natural rubber, Shore hardness 55A or 70A.
Elastomer natural rubber, Shore hardness 55A or 70A.
Version
Steel electro zinc-plated.
Show more
Show less
Description
Material
Metal parts, steel grade 5.6.
Elastomer natural rubber, Shore hardness 55A or 70A.
Elastomer natural rubber, Shore hardness 55A or 70A.
Version
Steel electro zinc-plated.
Note
Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These rubber buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and for general use as stops.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range
-20 °C to +75 °C.
On request
Other Shore grades.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.