Online: Free shipping over €100
EN
Choose your language

Description

Material
Polyurethane (PU) with steel cord reinforcement.
Note
Toothed belt with trapezoidal profile to ISO 17396. Intended especially for drives subject to high bending loads. May be used for pulleys with a very small diameter. Generally used for linear drives, low-power transmission and transport applications. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.

Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
Temperature range
From -10 °C to +80 °C
On request
Other lengths.
By T2.5 pitch, in 2.5 mm increments.
By T5 pitch, in 5 mm increments.
By T10 pitch, in 10 mm increments.
Maximum belt length 100 metres (pitch T2.5 50 metres).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought