ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
3 Hits

Description

Material
Polyurethane (PU) with steel cord reinforcement.
Note
Toothed belt with trapezoidal profile to ISO 17396. Intended especially for drives subject to high bending loads. May be used for pulleys with a very small diameter. Generally used for linear drives, low-power transmission and transport applications. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.

Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
Temperature range
From -10 °C to +80 °C
On request
Other lengths.
By T2.5 pitch, in 2.5 mm increments.
By T5 pitch, in 5 mm increments.
By T10 pitch, in 10 mm increments.
Maximum belt length 100 metres (pitch T2.5 50 metres).

Other customers also bought