Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Vertical stage, bearing blocks and scale knob Al alloy, anodised.
Guiding columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing, maintenance-free
Version
Guide backlash < 0.05 mm.
Spindle self-locking, with additional lock.
Note
For positioning the height of all types of components and assemblies e.g. stops, sensors, limit switches, tables, cameras, entire assemblies etc. The height of the stage is adjusted manually by turning the scale knob. 1 increment of the scale equals 0.1 mm travel.

Within the respective sizes, the vertical stages can be easily combined using the modular principle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought