{"product":{"productId":"agid.4631","price":144.65,"name":"Rotary discs"},"currency":"EUR"}
Material
Body and rotary disc Al alloy.
Shaft stainless steel.
Shaft stainless steel.
Version
Body and rotary disc anodised.
Show more
Show less
Description
Material
Body and rotary disc Al alloy.
Shaft stainless steel.
Shaft stainless steel.
Version
Body and rotary disc anodised.
Note
Loosen the clamping lever to revolve the rotary disc on the body. Rotates through 360°. The rotary disc indexes every 90° (21150-25 every 45°). Indexing is carried out by a ball plunger which can be easily removed.
Angular adjustment is set by a scale accurate to within 2°.
The rotary disc can be easily combined with other modules of the same size.
Angular adjustment is set by a scale accurate to within 2°.
The rotary disc can be easily combined with other modules of the same size.
Drawing reference
1) Assembly hole for pressing out the nut
2) DIN 934 nut (x8) can be pressed out M (D4)
3) DIN 974-1 countersink (D4)
2) DIN 934 nut (x8) can be pressed out M (D4)
3) DIN 974-1 countersink (D4)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.