{"product":{"productId":"agid.28264","price":112.78,"name":"Cycle counter, mechanical, square design, Form B, lefthand"},"currency":"EUR"}
- 7 digit mechanical counter
- Cannot be reset
- No power supply required
- Simple assembly
- Maintenance-free
Description
Material
Housing fibreglass reinforced plastic.
Plunger steel.
Plunger steel.
Note
Mechanical cycle counter for reliable monitoring of tool movements on injection moulding and punching tools. The cycle counter has a 7 digit mechanical counter. The counter cannot be reset. The shift travel is 3.7 mm.
The cycle counter is easy to install, completely maintenance-free and requires no power supply.
These cycle counters are available for right-hand or left-hand use.
The cycle counter is easy to install, completely maintenance-free and requires no power supply.
These cycle counters are available for right-hand or left-hand use.
Temperature range
Maximum operating temperature +120 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.