Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Housing fibreglass reinforced plastic.
Plunger steel.
Note
Mechanical cycle counter for reliable monitoring of tool movements on injection moulding and punching tools. The cycle counter has a 7 digit mechanical counter. The counter cannot be reset. The shift travel is 3.7 mm.

The cycle counter is easy to install, completely maintenance-free and requires no power supply.

These cycle counters are available for right-hand or left-hand use.
Temperature range
Maximum operating temperature +120  °C.

Other customers also bought