{"product":{"productId":"agid.5601","price":39.33,"name":"Dial gauges DIN 878 "},"currency":"EUR"}
Material, version
Robust metal housing, chromium-plated
Show more
Show less
Description
Material, version
Robust metal housing, chromium-plated
Note
Standard clamping shank Ø 8h6
Measuring range 10 mm
Scale graduation 0.01 mm
Spindle travel 1 mm per revolution of large pointer
Housing Ø 58 mm
Rotation counter
Tolerance marks
Measuring range 10 mm
Scale graduation 0.01 mm
Spindle travel 1 mm per revolution of large pointer
Housing Ø 58 mm
Rotation counter
Tolerance marks
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.