Dial Gauge
digital
aluminium
- Clamping shank Ø 8 mm
- Dimension system switchable: mm/inch
- Resolution up to 0.001 mm
- IP rating 54
- Measuring spindle hardened and ground
€588.58
plus sales tax
Added to your shopping cart
Designation
Dial Gauge
Version 1
digital
Version 2
with calibration certificate
Body material
aluminium
A/B=Structural dimensions A /
78,4 / 53,4
F=Measuring force N
0,6 - 1,10
G=Precision mm
0,005
PIX=Resolution in mm
0,001
Type=Version_1
preset
W2=Measuring span
25
W=Reproducible precision in µm
2 (±2S)
A
78,4
B
53,4
Hazardous goods class
danger goods class 9
Type
dial gauge with calibration certificate
UN No.
3091
W2
25
Description
Material
Housing aluminium.
Measuring spindle stainless steel.
Measuring spindle stainless steel.
Version
Measuring spindle hardened and ground.
Note
Display rotatable by 280°
Standard holding shank Ø 8h6
Exchangeable probe
Thread M2.5
Protection class IP42
Standard holding shank Ø 8h6
Exchangeable probe
Thread M2.5
Protection class IP42
Functions
– Measures in mm or inch
– Preset
Switch-off electronics.
6 digit LCD display.
Extra large digits.
Digit height 8.5 mm.
Max. transverse speed 1.5 m/s.
interface Opto RS232C.
Battery life ca. 2000 hours.
Supplied with CR2032 battery.
– Preset
Switch-off electronics.
6 digit LCD display.
Extra large digits.
Digit height 8.5 mm.
Max. transverse speed 1.5 m/s.
interface Opto RS232C.
Battery life ca. 2000 hours.
Supplied with CR2032 battery.
Accessory
Spare CR2032 battery
order No. 32510-20.
order No. 32510-20.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.