{"product":{"productId":"agid.4403","price":1.63,"name":"Magnets shallow pot with thread hard ferrite"},"currency":"EUR"}
Material
Housing, steel.
Magnetic core hard ferrite.
Magnetic core hard ferrite.
Version
Housing, galvanised.
Show more
Show less
Magnets shallow pot with external thread, hard ferrite, Form A
from
€2.50
plus sales tax
plus shipping costs
Magnets shallow pot with internal thread, hard ferrite, Form B
from
€3.01
plus sales tax
plus shipping costs
Description
Material
Housing, steel.
Magnetic core hard ferrite.
Magnetic core hard ferrite.
Version
Housing, galvanised.
Note
Shallow pot magnets, shielded system.
Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.
Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.
Temperature range
max. 200°C.
Drawing reference
1) magnetic face