{"product":{"productId":"agid.21081","price":6.16,"name":"RAW MAGNET RING MAGNET, FORM:B, NDFEBNICKEL-PLATED, D1=10,5 ±0,1, D=32±0,1"},"currency":"EUR"}
Raw Magnet
ring magnet
NdFeB
nickel-plated
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Assembly: press in, screw in or glue
Sales unit
€6.16
plus sales tax
Added to your shopping cart
Designation
Raw Magnet
Form
B
Version 1
ring magnet
Body material
NdFeB
Body surface finish
nickel-plated
D1=Fastening hole
10,5 ±0,1
D=Outside diameter
32±0,1
F5=Adhesive force N
42
Tmax=Temperature* max. °C
80
H
2 ±0,1
Hazardous goods class
danger goods class 9
UN No.
2807
Description
Material
NdFeB (neodymium).
Version
Electro zinc-plated.
Note
Unshielded system.
Temperature range
max. 80°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.