Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Housing steel.
Coil housing plastic.
Note
The electromagnets are operated with direct current. This generates a magnetic field through the coil in the core. The force field disappears again after the current is switched off.

The electromagnets are attached using the threads on the back. The power connection is made via free wires.

The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.

By D = 15, the electromagnet only has a large thread in the centre.
Technical Data
Voltage: 24V DC.
Rating: up to IP 65.
Temperature range: up to 155 °C (insulation class F).
Duty cycle: 100 %.
Application
The electromagnets are used for holding, supporting and fixating ferromagnetic workpieces.
On request
Voltage 12V DC.
Drawing reference
Form A: Wire from the side
Form B: Wire from underneath

Other customers also bought