ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Ball-End Thrust Screw
Form
B
Thread type
external thread
Version 1
without head
Product type
with flattened ball
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
D=Thread
M04
F=Max.stat. Load capacity kN
3,5
L=Length
5,8
Ball-Ø
2,5
D1
1,4
Form definition
flattened ball
Mounting/support surface
plane
Mounting/support surface mat.
stainless steel
SW
2

Description

Material
Screw and ball stainless steel.
Version
Stainless steel bright.
Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought