{"product":{"productId":"agid.3988","price":3.54,"name":"Ball-end thrust screws with head stainless steel"},"currency":"EUR"}
Material
Stainless steel
Version
Bright.
Show more
Show less
Ball-end thrust screws with head stainless steel Form A, with full ball
from
€3.54
plus sales tax
plus shipping costs
Ball-end thrust screws with head stainless steel Form B, with flattened ball
from
€5.12
plus sales tax
plus shipping costs
Description
Material
Stainless steel
Version
Bright.
Note
Form A with full ball is used when a clean, polished pressure surface is required.
Non-parallel faces can be clamped, tensioned or supported distortion-free using Forms B and F with flattened balls, as the pivoting balls adapt up to 9°.
To prevent the ball from pivoting by more than 9°, Forms BV and FV with rotation lock must be selected.
Non-parallel faces can be clamped, tensioned or supported distortion-free using Forms B and F with flattened balls, as the pivoting balls adapt up to 9°.
To prevent the ball from pivoting by more than 9°, Forms BV and FV with rotation lock must be selected.
Drawing reference
Form A: with full ball
Form B: with flattened ball
Form B: with flattened ball