Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Conical seat
Form
D
Product type
Conical seat
DIN
DIN 6319
Main material
stainless steel
Surface finish body
bright
D1=Internal diameter
23,2
D2=Outside diameter
36
G=thread / for thread
M20
H=Height
7,5
D5
31
H2
11,7
Kind of fastening
bore
Load rating max. kN (static load only)
71
RoHS
true

Description

Material
Mild steel or stainless steel.
Version
Case-hardened steel, manganese-phosphated.
Case-hardened depth (450 HV 1) 0.2+0.2.
Surface hardness (550 + 100) HV 10

Stainless steel, bright.
Note
Conical seat Form G should be used over slots.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought