Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material
Mild steel, QT steel or stainless steel.
Version
Form C / D:
Case-hardened steel, manganese-phosphated.
Case-hardened depth 0.2+0.2.
Surface hardness (550 + 100) HV 10

Form G:
QT steel, tempered to (350 + 80) HV 30.

Form C / D / G:
Stainless steel, bright.
Note
Conical seat Form G should be used over slots.
Drawing reference
Form C: spherical washer
Form D: conical seat
Form G: conical seat for slots

Other customers also bought