Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Screw
Form
A
Version 1
rounded head, hex socket
Product type
screw
DIN EN ISO
DIN EN ISO 7380-1
Main material
steel
Surface finish body
galvanised
D=Thread
M5
G=thread / for thread
M5
L=Length
12
SW=key width
3
DK
9,5
Form definition
with hexagon socket
Grade
10.9
K
2,75
Kind of fastening
hexagon socket
Lg max.
2,4
Ls min.
0
RoHS
true

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought