{"product":{"productId":"agid.18400","price":0.11,"name":"Button head screws, EN ISO 7380"},"currency":"EUR"}
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Show more
Show less
Hexagon socket button head screws EN ISO 7380-1, Form A
from
€0.11
plus sales tax
plus shipping costs
Hexagon socket button head screws with collar EN ISO 7380-2, Form B
from
€0.17
plus sales tax
plus shipping costs
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Note
DIN EN ISO 7380-1 - Form A: Screws with flattened pan head and hex socket.
DIN EN ISO 7380-2 - Form B: Screws with flattened pan head and hex socket, with collar.
In isolated cases, the screws may be supplied threaded full length. This has no effect on the technical properties of the screws.
DIN EN ISO 7380-2 - Form B: Screws with flattened pan head and hex socket, with collar.
In isolated cases, the screws may be supplied threaded full length. This has no effect on the technical properties of the screws.