{"product":{"productId":"agid.35384","price":14.06,"name":"Swivel grips, plastic Form A"},"currency":"EUR"}
- Ergonomic design
- Versatile applications
- Simple assembly
Description
Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.
The installation holes are spaced at the market standard of 50x50x50.
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).
By Form A the profile half-cylinder locks are already installed into the swivel grip.
By Form B the profile half-cylinder locks for swivel grips (05601) must be ordered separately.
The installation holes are spaced at the market standard of 50x50x50.
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).
By Form A the profile half-cylinder locks are already installed into the swivel grip.
By Form B the profile half-cylinder locks for swivel grips (05601) must be ordered separately.
Drawing reference
1) Mounting holes
Accessory
05601 Profile half-cylinder lock for swivel grips
05569 Steel tongue for quarter-turn locks.
05570 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-11 Zinc bushes for tongues.
05601-12 Steel round rods for swivel grip.
05601-13 Plastic guide for round rods.
05601-20 Zinc attachment for round rods.
05601-14 Plastic stop for round rods.
05601-22 Plastic or zinc bar lock for flat bars.
05601-21 Steel flat bars for swivel grip.
05601-10 Plastic or zinc adapter for tongues.
05569 Steel tongue for quarter-turn locks.
05570 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-11 Zinc bushes for tongues.
05601-12 Steel round rods for swivel grip.
05601-13 Plastic guide for round rods.
05601-20 Zinc attachment for round rods.
05601-14 Plastic stop for round rods.
05601-22 Plastic or zinc bar lock for flat bars.
05601-21 Steel flat bars for swivel grip.
05601-10 Plastic or zinc adapter for tongues.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.