Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The installation holes are spaced at the market standard of 50x50x50.

The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).

By Form A the profile half-cylinder locks are already installed into the swivel grip.

By Form B the profile half-cylinder locks for swivel grips (05601) must be ordered separately.
Drawing reference
Mounting holes
Accessory
05601 Profile half-cylinder lock for swivel grips
05569 Steel tongue for quarter-turn locks.
05570 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-11 Zinc bushes for tongues.
05601-12 Steel round rods for swivel grip.
05601-13 Plastic guide for round rods.
05601-20 Zinc attachment for round rods.
05601-14 Plastic stop for round rods.
05601-22 Plastic or zinc bar lock for flat bars.
05601-21 Steel flat bars for swivel grip.
05601-10 Plastic or zinc adapter for tongues.

Other customers also bought