Variable Toggle Clamp
steel
- Automatic adaptation to workpiece height without having to adjust the thrust screw
- Adjustable clamping force
- Toggle clamps are used as assembly and holding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
€32.74
plus sales tax
Added to your shopping cart
Designation
Variable Toggle Clamp
Version 2
with thrust rod
Body material
steel
H=Max. clamping height
35
A
25,4
A1
53
A2
38
A3
25,4
B
33
B1
60
B4
48
B5
38
B6
32
D
6,5
D1
23
D2
12
F (kN)
2,5
H
46
H1
27
H2
155
H5
25
L
233
L2
154
L4
73
Description
Material
Steel.
Grip made of 2-component plastic.
Grip made of 2-component plastic.
Version
Tempered and electro zinc-plated.
Grip element oil-resistant.
Grip element oil-resistant.
Note
The toggle clamp adjusts automatically to the height of the workpiece. Infinitely adjustable clamping height within 13 mm with approximately constant clamping force without manual adjustment of thrust screw position.
The clamping force can be adjusted up to 2500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
The clamping force can be adjusted up to 2500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.