Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Steel.
Grip made of 2-component plastic.
Version
Tempered and galvanised.
Grip element oil-resistant.
Note
The toggle clamp adjusts automatically to the height of the workpiece. Infinitely adjustable clamping height within 13 mm with approximately constant clamping force without manual adjustment of thrust screw position.
The clamping force can be adjusted up to 2500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought