Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing and pin steel.
Twist knob stainless steel.
Version
Housing and pin nickel plated.
Twist knob bright.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Ensure that the twist knob is in the ”OFF” position.
Insert the ball lock pin into the locating bush and turn the twist knob to the ‘ON’ position.
When fully clamped, an audible click will be heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Steel locating bush for ball lock pin 03191-95.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought