ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Support Element
Version 1
with thrust pin
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
black oxidised
Component surface finish
tempered, black oxidised
B=Width
32
D=Outside diameter
25
F1=Spring force initial N ca.
1
F2=Spring force final N ca.
11
G=Thread
M12X20
H1=Height
47
H=total height
57
L=Length
75
F (N)
9000
H2
27
H3
28,3
L1
25
L2
15
L3
30
M
M12X30
N
M12
Tightening torque Mounting scr
22

Description

Material
Carbon steel.
Version
Body black oxidised.
Thrust pin tempered and black oxidised.
Drawing reference
M = ball pressure screw
N = through hole for socket head screw DIN 912

1) rotation lock
2) screw rest
3) hexagonal nut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought