ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Support
Version 1
adjustable
Body material
high carbon steel
A min.
150
B max.
100
C
30
D
50
G
M16
G1
M24X2
SW
46
SW1
36

Description

Material
Carbon steel.
Version
Black oxidised.
Adjustment spindle tempered.
Note
Use the inserts 02387 to adapt the contact face to requirements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought