ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Self-Aligning Pad
Form
F
Version 1
automatic return
Product type
cylinder
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
hardened and black oxid finish
D1=Outside diameter
34
D2=Thread
M10
F=Max.stat. Load capacity kN
140
H=Height
27
T=Thread depth
10
D3
29
D4
13
D5
4,4
Fastening type
internal thread
H1
4,2
H2
1,6
L6
9,2
Mounting/support surface
serrated
Mounting/support surface mat.
steel
T1
6

Description

Material
Carbon steel.
Version
Hardened, black oxidised.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Advantages
– The built-in O-ring prevents dirt and foreign particles from entering.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
Drawing reference
1) Hole for pin as a rotation lock
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought