Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Positioning Feet
Form
D
Main material
steel
Surface finish body
case-hardened and black oxidised
G=thread / for thread
M8
H=Height
15
SW=key width
17
T=thread depth
6
D1
17
E
19,4
Kind of fastening
internal thread
Seat form
round

Description

Material
Steel.
Version
Case-hardened and black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought