ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
2 Hits

Description

Product description
Support elements are used during machining to prevent vibrations and deflections on the workpiece. The screw-on support elements can be mounted horizontally or vertically. The two mounting options enable space-saving positioning in the clamping fixtures.
Hydraulic locking can be used in combination or separately with hydraulic clamping.
Material
Housing and piston steel.
Version
Housing black oxidised.
Piston hardened.
Note
Form A, engaged by hydraulics:
Clamping bolt retracted in initial position. Pin hydraulically extended and engaged by spring force.
Form B, engaged by spring force:
Clamping pin extended in initial position. Engaged by spring force

Permitted loading forces must be taken into account.

Follow safety instructions.
Method of operation
Drilled channels.
Technical Data
- Max. operating pressure: 500 bar.
- Permitted loading at 500 bar: 9 kN.
- Min. oil pressure: 100 bar.
- Max. tightening torque: 60 Nm.
Assembly
See mounting contour.
Advantages
- Integrated metal wiper.
- Always engaged by spring force.
- Low mounting dimensions.
- Horizontal/vertical mounting possible.
- Separate/combined locking and clamping process
- Installed Kantseal washer
Scope of delivery
1 Kantseal square washer supplied.
Drawing reference
1) Mounting contour

Other customers also bought