Description
Product description
The magnet is connected to the workpiece stabiliser. The magnet can be positioned anywhere enabling flexible placement on the machine table.
Note
Maximum hold with the magnet 02403-25161064 for workpiece stabiliser system size 25 is achieved with a material thickness from 8 mm.
Maximum hold with the magnet 02403-50205087 for workpiece stabiliser system size 50 is achieved with a material thickness from 15 mm.
Must not be used as a hoisting tool.
The clamping balls can be exchanged between the two system sizes by using the matching adapter plates.
Maximum hold with the magnet 02403-50205087 for workpiece stabiliser system size 50 is achieved with a material thickness from 15 mm.
Must not be used as a hoisting tool.
The clamping balls can be exchanged between the two system sizes by using the matching adapter plates.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.