Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Levelling wedge
Main material
QT steel
B3=Clamping range
100 - 125
SW=key width
24
B
115
B1
60
F kN
100
H
100
H1
125
H2
20
L
125
travel per spindle rotation
1,16

Description

Material
Carbon steel and ductile iron.
Version
Tempered and black oxidised.
Wedge faces fine machined.
Note
Fine adjustment by knurled screw or Allen key. Therefore vertical movement without lateral displacement. Especially suitable for marking or machining heavy parts. Ball handle 02210-01 is added to each height levelling wedge.

H min is reached by removing the baseplate.
Drawing reference
1) centring hole for 02210
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought