Online: Standard delivery free of shipping costs over €100
EN
Choose your language
8 Hits

Description

Material
Body carbon steel.
Ball, ball bearing steel 1.2067.
Form D: Ball with POM insert.
Form H: Ball with POM insert.
Form K: Ball with carbide insert.
Form M has a carbide ball.
Version
Body tempered and phosphated.
Ball hardened.
Form M ball nickel plated.
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.

* Valid only if the minimum bore depth is observed.
Drawing reference
Form C: with external thread, flattened ball, smooth.
Form D: with external thread, flattened ball, with POM insert.
Form F: with external thread, flattened ball, diamond grip.
Form M: with external thread, flattened ball, with carbide insert.
Form G: press fit, flattened ball, smooth.
Form H: press fit, flattened ball, with POM insert.
Form J: press fit, flattened ball, diamond grip.
Form K: press fit, flattened ball, with carbide insert.

Other customers also bought