Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Self-Aligning Pad
Form
O
Version 1
with o-ring
Product type
cylinder
Main material
QT steel
Component material
diamond
Surface finish body
tempered, black oxidised
D1=Outside diameter
13
D2=Thread
M5
H=Height
26,5
T=thread depth
9
Ball-Ø
10
D3
11
H1
3
Kind of fastening
internal thread
Load rating max. kN (static load only)
19,8
RoHS
true
W
28

Description

Material
Body carbon steel.
Ball:
Form O stainless steel with diamond surface.
Version
Body tempered and black oxidised.
Ball:
Form O surface comparable to 100 grade abrasive grit.
Note
The self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.
Advantages
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought