Material
Body carbon steel.
Ball, ball-bearing steel 1.3505.
Ball, ball-bearing steel 1.3505.
Version
Body tempered.
Ball hardened (50 - 55 HRC).
Ball hardened (50 - 55 HRC).
Show more
Show less
Self-aligning pads swivel angle 12°, Form C with external thread, flattened ball, smooth
from
€20.71
plus sales tax
plus shipping costs
Self-aligning pads swivel angle 12°, Form F, with external thread, flattened ball, serrated face
from
€25.90
plus sales tax
plus shipping costs
Description
Material
Body carbon steel.
Ball, ball-bearing steel 1.3505.
Ball, ball-bearing steel 1.3505.
Version
Body tempered.
Ball hardened (50 - 55 HRC).
Ball hardened (50 - 55 HRC).
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture construction. They can also be installed in existing clamping devices, e.g. arness clamps.
Ball is secured against rotation.
Ball is secured against rotation.
Drawing reference
Form C: external thread, smooth flattened ball
Form F: external thread, serrated flattened ball
Form F: external thread, serrated flattened ball