Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Self-aligning pad
Form
F
Version 1
with o-ring
Product type
thread
Main material
QT steel
Component material
tool steel
Surface finish body
tempered, black oxidised
Surface finish component
hardened and black oxid finish
B=Thread length
25
D2=Thread
M16
Ball-Ø
10
D3
8,5
H1
1,5
Kind of fastening
external thread
Load rating max. kN (static load only)
23
SW1
8

Description

Material
Body carbon steel.
Ball tool steel.
Version
Body tempered.
Ball hardened, black oxidised.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.
Advantages
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought