Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
In addition to their mechanical function as a support element, adjustable stops with status sensor are used to detect whether a component is in contact with the stop or not.
The sensor recognises whether the plunger is retracted or extended and enables this status information to be electronically processed.
Material

Screw and plunger stainless steel 1.4301.

Guide bush stainless steel 1.4112.

Status sensor stainless steel.

Version
Screw, plunger, guide bush and status sensor bright.
Note
The assured switch distance is achieved when the plunger is flush with the stop face of the guide bush. The sensor is supplied unassembled.

Installation recommendation: Glue in using e.g. Loctite 638.

Cable length: 0.3 metre.

Important: Screw the sensor in as far as it will go!
Technical Data
Inductive sensor:
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 100 mA
Switch gap: 0.8 mm
Switching frequency: 5000 Hz
Short-circuit proof: yes
Reverse polarity protected: yes
IP rating: IP 67
Connection type: 0.3 m cable, PUR, with plug
Temperature range: -25° C - +70°C
Approvals: CE, c-UL-us, UKCA, WEEE
Application
Stops with status sensors enable status-dependent process control. It can be ensured that a workpiece or moving component is in the desired location before further steps follow.
Assembly
The status sensor must be screwed in as far as it will go.
It is recommended that this be glued in e.g. using Loctite 638.
Safety
Stops with status sensors are not suitable for safeguarding persons.
Safety
End position feedback stops are not suitable for personal protection.
Drawing reference
1) Screw
2) Plunger
3) Guide bush
4) Status sensor
5) LED indicator

BN = Brown
BK = Black
BU = Blue
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought