Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Positioning Feet
Form
A
Main material
QT steel
Surface finish body
tempered, black oxidised
Surface finish component
case-hardened
B=Thread length
24
D=Diameter support
27
G=thread / for thread
M16
H=Height
30
SW=key width
27
Kind of fastening
external thread
RoHS
true
Seat form
round

Description

Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Note
These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought