Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Housing glass-bead reinforced polyamide.
Rollers POM.
Screws steel.
Version
Housing and rollers black.
Screws galvanised.
Note
The roller elements are ideal for constructing roller conveyors in any length and width. Suitable for aluminium profiles types B and I. The sprung guide tabs underneath universally match slots sized 8 and 10.

Mounting Form A
Insert the lower housing part with rollers into the aluminium profile slot. Set the spread pins on the upper housing part into the lower housing part and press down. The spread pins expand the clamps and locks the roller element in the slot.

Mounting Form B
Insert the lower housing part with rollers into the aluminium profile slot. Set the upper housing part on top and press down. Knocking or screwing the screws in locks and clamps the roller element in the slot.
Alternatively, the clamps under the lower housing part can be broken off and the roller element can be securely screwed to the aluminium profile using screws and slot keys.
Drawing reference
1) lateral guide

Other customers also bought