{"product":{"productId":"agid.26372","price":7.92,"name":"Profile slider. Form S, standard"},"currency":"EUR"}
- Robust metal profile slider
- With high anti-friction plastic glide inserts
- Lubrication free
- Low wear
Description
Material
Body: die-cast zinc.
Slide elements: plastic POM.
Attachment parts: galvanised steel.
O-ring: EPDM.
Slide elements: plastic POM.
Attachment parts: galvanised steel.
O-ring: EPDM.
Note
Metal profile slider with clipped-on plastic slide element. Profile sliders enable low-wear linear movement of type I aluminium profiles with 8 mm slots. The absence of lubrication makes the system extremely insensitive to dirt.
The maximum permissible load for a profile slider is Fmax. = 50 N.
Slide guides with several slide carriages must be constructed as a combination of fixed bearing (Form F) and floating bearing (Form L). This compensates for form tolerances and ensures light movement.
Form S: A set for connecting any add-on elements.
Form L: A set to use as a floating bearing.
Form F: A set to use as a fixed bearing.
The maximum permissible load for a profile slider is Fmax. = 50 N.
Slide guides with several slide carriages must be constructed as a combination of fixed bearing (Form F) and floating bearing (Form L). This compensates for form tolerances and ensures light movement.
Form S: A set for connecting any add-on elements.
Form L: A set to use as a floating bearing.
Form F: A set to use as a fixed bearing.
Scope of delivery
Style S: Profile slider with slide elements.
2x DIN 439 B M6 hex nuts.
Style L: Profile slider with slide elements.
2x ISO 7380 - M5x25 panhead screws.
2x DIN 3771 - 5x1,5 O-rings.
2x M5 slot keys for 8mm slots.
Style F: Profile slider with slide elements.
2x ISO 7380 M6x25 panhead screws.
2x DIN 3771 5x1,5 O-rings.
2x M6 slot keys for 8 mm slots.
2x DIN 439 B M6 hex nuts.
Style L: Profile slider with slide elements.
2x ISO 7380 - M5x25 panhead screws.
2x DIN 3771 - 5x1,5 O-rings.
2x M5 slot keys for 8mm slots.
Style F: Profile slider with slide elements.
2x ISO 7380 M6x25 panhead screws.
2x DIN 3771 5x1,5 O-rings.
2x M6 slot keys for 8 mm slots.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.