{"product":{"productId":"agid.17625","price":25.79,"name":"Eccentric clamp modules, steel"},"currency":"EUR"}
Material
Body steel.
Cam levers cast aluminium.
Cam levers cast aluminium.
Version
Body black oxidised.
T-nut galvanised.
Cam levers black powder coated.
T-nut galvanised.
Cam levers black powder coated.
Show more
Show less
Eccentric clamp modules, steel, Form A
from
€40.62
plus sales tax
plus shipping costs
Eccentric clamp modules, steel, Form B
from
€41.46
plus sales tax
plus shipping costs
Eccentric clamp modules, steel, Form C
from
€25.79
plus sales tax
plus shipping costs
Eccentric clamp modules, steel, Form D
from
€48.92
plus sales tax
plus shipping costs
Eccentric clamp modules, steel, Form E
from
€30.35
plus sales tax
plus shipping costs
Description
Material
Body steel.
Cam levers cast aluminium.
Cam levers cast aluminium.
Version
Body black oxidised.
T-nut galvanised.
Cam levers black powder coated.
T-nut galvanised.
Cam levers black powder coated.
Note
The clamp module is inserted into the T-slot from above and secured using the cam lever, no other tools required.
Advantages
The eccentric clamp modules can be used on conventional aluminium profile systems or on T-slot tables as stops, fasteners or clamps for components and workpieces.