{"product":{"productId":"agid.30428","price":3.35,"name":"Table plate fastenings Ø30 type I"},"currency":"EUR"}
Material
Clip steel.Spacer plastic PA, fibreglass reinforced.
Screws steel.
Screws steel.
Version
Clip electro zinc-plated.
Spacer grey, similar to RAL 7042.
Screws electro zinc-plated.
Spacer grey, similar to RAL 7042.
Screws electro zinc-plated.
Show more
Show less
Description
Material
Clip steel.Spacer plastic PA, fibreglass reinforced.
Screws steel.
Screws steel.
Version
Clip electro zinc-plated.
Spacer grey, similar to RAL 7042.
Screws electro zinc-plated.
Spacer grey, similar to RAL 7042.
Screws electro zinc-plated.
Note
For fastening tabletops to Ø30 mm OD round tubes and profile tubes.
Robust fastening elements for fastening tabletops made from chipboard or multiplex boards. The heavy-duty steel clips are screwed to profile tubes and thus ensures a secure hold. The table top is secured with wood screws (supplied).
The spacers ensure an exact spacing so that the table top lies flush on the connectors of the tubular construction. This means everything is at the same level.
Tip: The Ø30 slide rail can be used to cover the gap between the tabletop and the profile tube.
Robust fastening elements for fastening tabletops made from chipboard or multiplex boards. The heavy-duty steel clips are screwed to profile tubes and thus ensures a secure hold. The table top is secured with wood screws (supplied).
The spacers ensure an exact spacing so that the table top lies flush on the connectors of the tubular construction. This means everything is at the same level.
Tip: The Ø30 slide rail can be used to cover the gap between the tabletop and the profile tube.
Scope of delivery
1 Clip.
1 Spacer.
1 Wood screw 6x25, electro zinc-plated.
2 DIN 7504 self-drilling screws Form N 3.9x16, electro zinc-plated.
1 Spacer.
1 Wood screw 6x25, electro zinc-plated.
2 DIN 7504 self-drilling screws Form N 3.9x16, electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.