{"product":{"productId":"agid.30427","price":1.6,"name":"Surface attachment Ø30 type I"},"currency":"EUR"}
Material
Panel fastening and spacer plastic PA.
Mounting set steel.
Mounting set steel.
Version
Grey, similar to RAL 7042.
Mounting set electro zinc-plated.
Mounting set electro zinc-plated.
Show more
Show less
Description
Material
Panel fastening and spacer plastic PA.
Mounting set steel.
Mounting set steel.
Version
Grey, similar to RAL 7042.
Mounting set electro zinc-plated.
Mounting set electro zinc-plated.
Note
For universal fastening of panel elements or other components to Ø30 mm OD round tubes and profile tubes.
Depending on the intended use, the panel fastening is used alone or together with the supplied spacer.
Ideally suited for the fastening of panel elements such as cladding, screening and splash guards subject to light loads.
Depending on the intended use, the panel fastening is used alone or together with the supplied spacer.
Ideally suited for the fastening of panel elements such as cladding, screening and splash guards subject to light loads.
Scope of delivery
1 Panel fastening.
1 Spacer.
1 DIN 557 M5 square nut, electro zinc-plated.1 Self-tapping screw SF4x12, electro zinc-plated.
1 Spacer.
1 DIN 557 M5 square nut, electro zinc-plated.1 Self-tapping screw SF4x12, electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.