{"product":{"productId":"agid.30444","price":1.19,"name":"Rollers Ø30 type I"},"currency":"EUR"}
Material
Roller: PA plastic, carbon fibre reinforced.
Version
black.
Show more
Show less
Description
Material
Roller: PA plastic, carbon fibre reinforced.
Version
black.
Note
Suitable for round tubes and profile tubes with 30 mm OD.
The roller can be slipped over Ø30 round tubes or profile tubes. The roller then uses the profile as an axle. The roller runs lubrication free on the tube.
The rollers are used for lateral guidance or as supports at junctions of roller conveyors. This enables containers or goods to be guided safely and smoothly over racks.
To obtain a wider rolling surface, several rollers can be used next to each other.
Any static charges that may arise from friction from the plastic rollers is discharged over the profiles.
The roller can be slipped over Ø30 round tubes or profile tubes. The roller then uses the profile as an axle. The roller runs lubrication free on the tube.
The rollers are used for lateral guidance or as supports at junctions of roller conveyors. This enables containers or goods to be guided safely and smoothly over racks.
To obtain a wider rolling surface, several rollers can be used next to each other.
Any static charges that may arise from friction from the plastic rollers is discharged over the profiles.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.