{"product":{"productId":"agid.30433","price":2.5,"name":"Protective caps Ø30 type I"},"currency":"EUR"}
Material
Plastic TPE. Insert steel
Version
Grey, similar to RAL 7042.
Show more
Show less
Description
Material
Plastic TPE. Insert steel
Version
Grey, similar to RAL 7042.
Note
Suitable for round tubes and profile tubes with 30 mm OD.
The protective caps are used as end covers for round tubes and profile tubes. The are elastic and an integrated steel insert makes them puncture-proof.
Universally applicable. To protect against damage, scratches or injuries to/from the profile end, to cushion the impact in Karakuri/LCA applications or as a foot to prevent slipping on smooth floors.
The protective caps are used as end covers for round tubes and profile tubes. The are elastic and an integrated steel insert makes them puncture-proof.
Universally applicable. To protect against damage, scratches or injuries to/from the profile end, to cushion the impact in Karakuri/LCA applications or as a foot to prevent slipping on smooth floors.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.