{"product":{"productId":"agid.30310","price":16.93,"name":"Profile tube, aluminium Ø30 slot 8 type I"},"currency":"EUR"}
Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Show more
Show less
Description
Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Lightweight aluminium profile for weight-optimised and slender constructions. The Ø30 connectors can be attached to the three clamping slots, positioned at 90° to each other, without any further processing of the profiles. These positive connections create extremely stable constructions. The connections can be extended at any time and also easily removed again.
Additionally, these profiles have an 8 slot. Further accessories, connectors or aluminium profiles of the type I series with 8 slot can be connected to this slot without an adapter.
Additionally, these profiles have an 8 slot. Further accessories, connectors or aluminium profiles of the type I series with 8 slot can be connected to this slot without an adapter.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.