{"product":{"productId":"agid.30430","price":5.76,"name":"Panel suspensions Ø30 type I, Form A, double sided"},"currency":"EUR"}
- Lightweight version for weight-optimised structures
- For universal fastening of plate materials.
- With self-drilling screws
Description
Material
Steel.
Version
Electro zinc-plated.
Note
For fastening plate materials to Ø30 mm OD round tubes and profile tubes.
Robust fastening elements for fastening plate materials. The heavy-duty steel clips are screwed to profile tubes and thus ensures a secure hold. Alternatively, the clips could be screwed to panel elements first. Then the complete element could be simply hung onto the tubular frame.
As a rule, a Form A panel suspension is placed in each corner. Panel suspensions Form B are used as supports for long panels. This reduces the deflection.
Please note when cutting the plates to size: If connectors are used, the plates require a notch of at least 5 mm or a circumferential strip of at least 5 mm machined into the area where the connectors are to go.
Robust fastening elements for fastening plate materials. The heavy-duty steel clips are screwed to profile tubes and thus ensures a secure hold. Alternatively, the clips could be screwed to panel elements first. Then the complete element could be simply hung onto the tubular frame.
As a rule, a Form A panel suspension is placed in each corner. Panel suspensions Form B are used as supports for long panels. This reduces the deflection.
Please note when cutting the plates to size: If connectors are used, the plates require a notch of at least 5 mm or a circumferential strip of at least 5 mm machined into the area where the connectors are to go.
Scope of delivery
Form A:
1 Panel suspension.
2 DIN 7504 self-drilling screws Form N 3.9x16, electro zinc-plated.
Form B:
1 Panel suspension.
1 DIN 7504 self-drilling screw Form N 3.9x16, electro zinc-plated.
1 Panel suspension.
2 DIN 7504 self-drilling screws Form N 3.9x16, electro zinc-plated.
Form B:
1 Panel suspension.
1 DIN 7504 self-drilling screw Form N 3.9x16, electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.